AS2818L1504-E – Stepper motor with connector IP65 – NEMA 11
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
Size 28 mm
-
IP-Protection Motor (Except Shaft Output) IP65
-
Holding Torque 18 Ncm
-
Inductance per Winding 1.9 mH
-
Length "A" 72.2 mm
-
Brake
-
Encoder Type incremental
-
Operating Voltage (Encoder) 5 V
-
NEMA 11
-
Current per Winding 1.5 A
-
Resistance per Winding 1.9 Ohm
-
Rotor Inertia 18 gcm²
-
Weight 0.24 kg
-
Encoder
-
Encoder Resolution 4096 CPR
Dimensions
Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Torque
|
Output power
|
Torque [Nm] at 398.50 rpm
|
||
---|---|---|---|---|
1.5A 12V | 0.179 | |||
1.5A 24V | 0.213 | |||
|
Downloads
Accessories
ZK-M8-6-2M-1-AFF | Connection cable M8 |
|
|
ZK-M8-8-2M-1-PUR-S | Connection cable M8 |
|