SCA4218L1804-L – Stepper motor with hollow shaft – NEMA 17
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
NEMA 17
-
Current per Winding 1.8 A
-
Rotor Inertia 68 gcm²
-
Inductance per Winding 2.6 mH
-
Length "A" 1.9 in
-
Size 1.7 in
-
Holding Torque 60.9 oz-in
-
Resistance per Winding 1.6 Ohm
-
Resolution 1.8 °/step
-
Weight 0.77 lb
Dimensions
Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Torque
|
Output power
|
Torque [Nm] at 299.70 rpm
|
||
---|---|---|---|---|
1.8A 12V | 0.311 | |||
1.8A 24V | 0.516 | |||
1.8A 48V | 0.506 | |||
|