WD18050-5626-95F – Wheel drive
Technical Data
-
Wheel Diameter 7.1 in
-
Height 7.5 in
-
Load Capacity 881.6 lb
-
Efficiency 94 %
-
Max. Output Torque 46.26 Nm
-
Mounting bracket
-
Weight 11 lb
-
Wheel Width 2 in
-
Wheel Material Vulkollan
-
Reduction Ratio 26
-
Rated Output Torque 23.13 Nm
-
For Motor Size 90 mm (BLDC)
-
Moment of Inertia 17 kg mm²
-
Operating Temperature -