LSNUT-AEAE-THCA – Axial anti-backlash threaded nut with helical spring
Technical Data
-
Thread Code THCA
-
Thread Diameter 5 mm
-
Number of Threads 2
-
Bolt Circle 19.1 mm
-
Thread Type Trapezoidal
-
Thread Lead 2 mm
-
Corresponding Motors LSA...-THCA
-
Mounting Hole Diameter 3.6 mm