CSL3-5 – BLDC controller for I/O-based applications
Technical Data
-
Interface UART (3.3 V)
-
Rated Current (RMS) 3 A
-
Matching Motors Brushless DC motors
-
Type of Digital Inputs 5 V
-
Type of Analog Input 0 - 10 V
-
Type of Digital Output high side switch (max. 30 V/50 mA)
-
Brake Output
-
Temperature Range -10 °C - 40 °C
-
Operating Voltage 10 VDC - 30 VDC
-
Peak Current (RMS) 9 A
-
Number of Digital Inputs 4
-
Number of Analog Inputs 1
-
Number of Digital Outputs 2
-
Encoder Input
-
Weight 0.013 kg
Dimensions
Downloads
Accessories
ZK-PHR-5-500 | Hall cable 0.5m |
|
|
ZK-GHR10-500-S-COM | IO/COM cable 0.5m |
|
|
ZK-RS232-USB-1 | Converter cable RS232-USB |
|
|
ZK-VHR-3-500 | Motor cable 0.5m |
|
|
ZK-VHR-2-500 | Power cable 0.5m |
|
|
Z-K4700/50 | Capacitor |
|