NMM1-SSI-V14-05-CR – Multiturn encoders
Technical Data
-
Index
-
Encoder Signal Type SSI
-
Operating Voltage (Encoder) 4.75 – 15.00 V
-
Output Signals SSI
-
Operating Temperature -40 °C - 105 °C
-
Humidity max. 98% (no condensation)
-
Line Driver
-
Shaft Diameter 5 mm
-
Encoder Resolution SSI 17 Bit Single-Turn / 16 Bit Multi-Turn Absolute
-
Limit Speed 12000 RPM
-
Storage Temperature -40 °C - 105 °C
Dimensions
Downloads
Datasheets
Conformity
Accessories
ZK-JGH-8-500-S | Encoder cable NMM1 0.5m |
|