BRAKE-BCD42-0,4-5 – Spring-loaded brakes
Technical Data
-
Operating Voltage (Brake) 24 VDC
-
Holding Torque (Brake) 56.6 oz-in
-
Size 1.7 in
-
Hub clamping connection
-
Connection connector M8
-
Switch-On Time 50 ms
-
Rated Power 6.9 W
-
Shaft Diameter 0.197 in
-
Moment of Inertia 0.53 kg mm²
-
Fastening with 4 M4 screws
-
Switch-Off Time 30 ms
-
Weight 0.62 lb
Dimensions
Downloads
Datasheets
Conformity
Accessories
ZK-M8-3-2M-1-AFF | Brake cable straight 2m |
|