HRTA-601-010 – Hollow rotary table
Technical Data
-
For Motor Size NEMA 17
-
Efficiency 98 %
-
Rated Output Torque 3.5 Nm
-
Repetitive Positioning Accuracy 1±0.5 ´(arc minutes)
-
Runout of Output Table Surface 0.01 mm
-
Reduction Ratio 10
-
Moment of Inertia 1000 kg mm²
-
Operating Temperature -25 °C - 90 °C
-
Flange Length L1 32.5 mm
-
Admissible Axial Shaft Load 250 N
-
Size 60 mm
-
Type Reinforced Bearing
-
Max. Backlash 1 ´(arc minutes)
-
Max. Output Torque 3.5 Nm
-
Max. Tilting Moment 5 Nm
-
Runout of Output Table inner (Outer) Diameter 0.01 mm
-
Max. Input Speed 5000 rpm
-
Service Life 20000 h
-
Length "L" 31 mm
-
Weight 0.55 kg
-
IP-Protection Gearbox IP50