HRTA-1301-018 – Hollow rotary table
Technical Data
-
For Motor Size NEMA 23, NEMA 24
-
Efficiency 98 %
-
Rated Output Torque 22 Nm
-
Repetitive Positioning Accuracy 1±0.5 ´(arc minutes)
-
Runout of Output Table Surface 0.01 mm
-
Reduction Ratio 18
-
Moment of Inertia 11000 kg mm²
-
Operating Temperature -25 °C - 90 °C
-
Flange Length L1 43.5 mm
-
Admissible Axial Shaft Load 2000 N
-
Size 130 mm
-
Type Reinforced Bearing
-
Max. Backlash 1 ´(arc minutes)
-
Max. Output Torque 22 Nm
-
Max. Tilting Moment 120 Nm
-
Runout of Output Table inner (Outer) Diameter 0.01 mm
-
Max. Input Speed 4000 rpm
-
Service Life 20000 h
-
Length "L" 41.5 mm
-
Weight 2.5 kg
-
IP-Protection Gearbox IP50