LGA201S06-A-UEAI-038 – Captive linear actuator – NEMA 8
Technical Data
-
Size 0.79 in
-
Shaft end single
-
Peak Force 63 N
-
Current per Winding 0.6 A
-
Thread Diameter 0.1378 in
-
Resolution 1.5 µm/step
-
Inductance per Winding 2.4 mH
-
Stroke Length "X" 1.5 in
-
Length "A" 1.3 in
-
NEMA 8
-
Rated Force 3 N
-
Speed 5.1 mm/s
-
Thread Type ACME
-
Thread Lead 0.011808 in
-
Resistance per Winding 6.4 Ohm
-
Max. Axial Play ±0.03 mm
-
Length "B" 1.9 in
-
Weight 0.15 lb
Dimensions
Force-Velocity Curve
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Force
|
Output power
|
Recommended load limit
|
Force [N] at 0.52 mm/s
|
||
---|---|---|---|---|---|
0.6A 24V |
|
61.58 | |||
|
|||||
|
Downloads
Datasheets
Conformity
Accessories
NANOLUBE-50G | Bearing grease |
|