LSA201S06-B-UEAI-102 – External linear actuator – NEMA 8
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
Size 20 mm
-
Shaft end double
-
Peak Force 63 N
-
Current per Winding 0.6 A
-
Thread Diameter 3.5 mm
-
Resolution 1.5 µm/step
-
Inductance per Winding 2.4 mH
-
Screw Length "L" 102 mm
-
Weight 0.06 kg
-
NEMA 8
-
Rated Force 3 N
-
Speed 5.1 mm/s
-
Thread Type ACME
-
Thread Lead 0.3 mm
-
Resistance per Winding 6.4 Ohm
-
Max. Axial Play ±0.03 mm
-
Length "A" 33 mm
Dimensions
Force-Velocity Curve
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Force
|
Output power
|
Recommended load limit
|
Force [N] at 0.52 mm/s
|
||
---|---|---|---|---|---|
0.6A 24V |
|
61.58 | |||
|
|||||
|
Downloads
Datasheets
Conformity
Accessories
LSNUT-AAAA-UEAI | Threaded nut |
|
|
NANOLUBE-50G | Bearing grease |
|