LSNUT-AEAC-UEAI – Axial anti-backlash threaded nut with helical spring
Technical Data
-
Thread Code UEAI
-
Thread Diameter 3.5 mm
-
Number of Threads 1
-
Bolt Circle 15.2 mm
-
Thread Type ACME
-
Thread Lead 0.3 mm
-
Corresponding Motors LSA...-UEAI
-
Mounting Hole Diameter 3.2 mm