NME3-SSI-X14-12-C1 – Compact magnetic encoder
Technical Data
-
Index
-
Encoder Signal Type SSI
-
Shaft Diameter 5 mm
-
Output Signals SSI
-
Operating Temperature -20 °C - 105 °C
-
Humidity max. 90 % (no condensation)
-
Line Driver
-
Encoder Resolution SSI 16 Bit
-
Operating Voltage (Encoder) 9.00 – 30.00 V
-
Limit Speed 30000 RPM
-
Storage Temperature -40 °C - 105 °C
Dimensions
Downloads
Accessories
ZK-NME2-12-500-S | Encoder cable NME2/3 0.5m |
|