NOE1-05-B11 (4mm) – 3-channel miniature encoder
Technical Data
-
Index
-
Encoder Signal Type incremental
-
Shaft Diameter 0.157 in
-
Output Signals phase A, A\, B, B\, I, I\
-
Limit Frequency 120 kHz
-
Pulse Width 180 ± 30°e
-
Signal Level low:<2.0 V (@l_load=20 mA), high: 3 V (@l_load=20 mA)
-
Operating Temperature -20 °C - 85 °C
-
Humidity max. 90 % (no condensation)
-
Line Driver
-
Encoder Resolution 1000 CPR
-
Operating Voltage (Encoder) 5 V
-
Current Consumption 30 mA
-
Limit Speed 6600 RPM
-
Phase Shift 90° ± 18°e
-
Max. Output Current per Channel 40 mA (@Vcc=5 V, Vout=2.7 V)
-
Storage Temperature -40 °C - 85 °C
-
Weight 0.044 lb
Dimensions
Downloads
Accessories
ZK-NOE-10-500-S-PADP | Encoder cable NOE 0.5m |
|
|
ZK-NOE1-10-500-S | Encoder cable NOE 0.5m |
|
|
ZK-NOE1-10-2000-S | Encoder cable NOE 2m |
|