ASA5618M42-W1 – Stepper motor IP65 with UL/CSA certification – NEMA 23
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
Size 56 mm
-
IP-Protection Motor (Except Shaft Output) IP65
-
Holding Torque 140 Ncm
-
Inductance per Winding 1.6 mH
-
Length "A" 88 mm
-
Brake
-
Encoder Signal Type SSI
-
Operating Voltage (Encoder) 4.75 – 15.00 V
-
NEMA 23
-
Current per Winding 4.2 A
-
Resistance per Winding 0.45 Ohm
-
Rotor Inertia 480 gcm²
-
Weight 0.9 kg
-
Encoder
-
Encoder Resolution SSI 17 Bit Single-Turn / 16 Bit Multi-Turn Absolute
Dimensions
Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Torque
|
Output power
|
Torque [Nm] at 597.90 rpm
|
||
---|---|---|---|---|
4.2A 48V | 1.1 | |||
4.2A 24V | 0.735 | |||
|
Downloads
Conformity
Accessories
ZK-M12-4-2M-1-LFF | Motor cable straight, 2m |
|
|
ZK-M12-4-2M-2-LFF | Motor cable angled, 2m |
|
|
ZK-M12-4-5M-1-LFF | Motor cable straight, 5m |
|
|
ZK-M12-4-5M-2-LFF | Motor cable angled, 5m |
|
|
ZK-M12-8-2M-1-AFF | Encoder cable straight, 2m |
|
|
ZK-M12-8-2M-2-AFF | Encoder cable angled, 2m |
|
|
ZK-M12-8-5M-1-AFF | Encoder cable straight, 5m |
|
|
ZK-M12-8-5M-2-AFF | Encoder cable angled, 5m |
|
|
ZK-M12-8-2M-2-PADP | Encoder cable angled, 2m |
|