NME3-UVW-A11-05-C2 – Compact magnetic encoder
Technical Data
-
Index
-
Encoder Signal Type incremental
-
Shaft Diameter 4 mm
-
Output Signals phase A, A\, B, B\, I, I\, H1, H2, H3
-
Operating Temperature -20 °C - 105 °C
-
Humidity max. 90 % (no condensation)
-
Line Driver
-
Encoder Resolution 500 CPR
-
Operating Voltage (Encoder) 4.50 – 5.50 V
-
Limit Speed 30000 RPM
-
Storage Temperature -40 °C - 105 °C
Dimensions
Downloads
Accessories
ZK-NME2-12-500-S | Encoder cable NME2/3 0.5m |
|