Brushless direct current motors, abbreviated as BLDC motors, are – despite their name – three-phase current synchronous machines: the rotor follows a magnetic rotational field and the movement is synchronous to the AC voltage applied to the windings. This motor type is frequently referred to as "brushless direct current motor" because, in many applications, it replaces direct current motors with brushes (brushed DC or commutator motors).…
DKA50M048050 – Frameless BLDC motors New
Technical Data
-
NEMA
-
Rated Power 158 W
-
Rated Torque 30 Ncm
-
Rated Current 3.6 A
-
Rated Speed 5000 rpm
-
Rotor Inertia 5.6 gcm²
-
Line to Line Inductance 0.457 mH
-
Weight 0.11 kg
-
Size 50 mm
-
Rated Voltage 48 V
-
Peak Torque 96 Ncm
-
Peak Current 11.6 A
-
Torque Constant 89 Ncm/A
-
Line to Line Resistance 0.93 Ohm
-
Length "A" 15.4 mm
Dimensions
Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Speed
|
Output power
|
Continuous Operation
|
Speed [rpm] at 3,100.00 Nm
|
|
---|---|---|---|---|
48V |
|
n/a | ||
48V |
|
n/a | ||
|