Brushless direct current motors, abbreviated as BLDC motors, are – despite their name – three-phase current synchronous machines: the rotor follows a magnetic rotational field and the movement is synchronous to the AC voltage applied to the windings. This motor type is frequently referred to as "brushless direct current motor" because, in many applications, it replaces direct current motors with brushes (brushed DC or commutator motors).…
DKA115L048006 – Frameless BLDC motors New
Technical Data
-
NEMA
-
Rated Power 506 W
-
Rated Torque 1104.57 oz-in
-
Rated Current 13 A
-
Rated Speed 620 rpm
-
Rotor Inertia 910 gcm²
-
Line to Line Inductance 1.6 mH
-
Weight 4.4 lb
-
Size 4.5 in
-
Rated Voltage 48 V
-
Peak Torque 3313.72 oz-in
-
Peak Current 39 A
-
Torque Constant 662 Ncm/A
-
Line to Line Resistance 0.35 Ohm
-
Length "A" 2.4 in
Dimensions
Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Speed
|
Output power
|
Continuous Operation
|
Speed [rpm] at 450.00 Nm
|
|
---|---|---|---|---|
48V |
|
n/a | ||
48V |
|
n/a | ||
|