ZK-M12-12-2M-2-PADP –  Connection cable M12

Availability

Technical Data

  • Suitable for PD4-E/-EB; PD6-E/-EB; LBA60*E3* 
  • Cable Length 2 m
  • Shielding  
  • Number of Poles 12 
  • Connector Type Angled 

Downloads