Brakes for BLDC and stepper motors  –  Products

Permanent magnet brake for stepper motors and brushless dc motors

BKE – Permanent-magnet brakes

In the BKE brake, the braking force is applied by means of a permanent magnet. The brake is available in three sizes and designed for shaft diameters of 5 and 6.35 mm.
  • Holding Torque (Brake)  -
  • Operating Voltage (Brake) 24 VDC
  • Shaft Diameter  -
  • Rated Power 8 W - 11 W
  • Size  -
Spring-loaded brake for stepper motors and brushless dc motors

BWA – Spring-loaded brakes

The BWA brakes are electrically operated spring-loaded brakes designed for use as static holding brakes. They are available in two sizes and can be mounted directly on the motor.
  • Holding Torque (Brake)  -
  • Operating Voltage (Brake) 24 VDC
  • Shaft Diameter  -
  • Rated Power 5.9 W - 11 W
  • Size  -
Ideal brake for brushless DC and stepper motors: ✓NEMA 17/23/24/34 or 80 mm motors ✓motors without second shaft ✓with gearbox →Get a quote

BCD – Spring-loaded brakes

The BCD brakes are designed as holding brakes for BLDC and stepper motors. They come with shaft and mounting flange and are attached to the front of the motor.
  • Holding Torque (Brake)  -
  • Operating Voltage (Brake) 24 VDC
  • Shaft Diameter  -
  • Rated Power 6.9 W - 13.5 W
  • Size  -

Brakes for BLDC and stepper motors  –  Filter

Please wait while productfinder is loading ...

{{ curve.panelTitle }}

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous duty region
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
{{ dataRow.max_power }}A {{ dataRow.voltage }}V {{ dataRow.wiring }}
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}

{{ curve.panelTitle }}

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous duty region
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
{{ dataRow.voltage }}V {{ dataRow.wiring }}
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}

{{ curve.panelTitle }}

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous duty region
Force [N] at {{ curve.comparePoint | number : 2 }} mm/s Speed [mm/s] at {{ curve.comparePoint | number : 2 }} N
{{ dataRow.max_power }}A {{ dataRow.voltage }}V {{ dataRow.wiring }}
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}
Instructions/Help Share results

{{ pfinder.totalResults }} Results

Show