SC4118L1804-ENO24K – Stepper motor – NEMA 17
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
NEMA 17
-
Current per Winding 1.8 A
-
Rotor Inertia 82 gcm²
-
Inductance per Winding 3.3 mH
-
Encoder Type incremental
-
Encoder Resolution 4000 CPR
-
Length "A" 2.4 in
-
Shaft D-shaft
-
Size 1.7 in
-
Holding Torque 70.8 oz-in
-
Resistance per Winding 1.75 Ohm
-
Encoder
-
Encoder Voltage 24 V
-
Resolution 1.8 °/step
-
Weight 0.75 lb
Dimensions
Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Torque
|
Output power
|
Torque [Nm] at 251.00 rpm
|
||
---|---|---|---|---|
1.8A 12V | 0.382 | |||
1.8A 24V | 0.513 | |||
1.8A 48V | 0.51 | |||
|
Downloads
Datasheets
Conformity
Accessories
ZK-NOE1-10-500-S | Encoder cable NOE 0.5m |
|
|
ZK-NOE1-10-2000-S | Encoder cable NOE 2m |
|
|
ZK-JST-EHR-6-0.5M-S | Motor cable 0.5m |
|