SC6018L4204-ENO05K – Stepper motor – NEMA 24
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
NEMA 24
-
Current per Winding 4.2 A
-
Rotor Inertia 840 gcm²
-
Inductance per Winding 3.2 mH
-
Encoder Type incremental
-
Encoder Resolution 4000 CPR
-
Length "A" 3.5 in
-
Shaft D-shaft
-
Size 2.4 in
-
Holding Torque 501.31 oz-in
-
Resistance per Winding 0.65 Ohm
-
Encoder
-
Encoder Voltage 5 V
-
Resolution 1.8 °/step
-
Weight 3.1 lb
Dimensions
Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Torque
|
Output power
|
Torque [Nm] at 124.46 rpm
|
||
---|---|---|---|---|
4.2A 24V | 2.57 | |||
4.2A 48V | 2.81 | |||
|
Downloads
Accessories
ZK-NOE1-10-500-S | Encoder cable NOE 0.5m |
|
|
ZK-NOE1-10-2000-S | Encoder cable NOE 2m |
|
|
ZK-JST-VHR-6N-0.5M-S | Motor cable SC60 0.5m |
|