Brushless direct current motors, abbreviated as BLDC motors, are – despite their name – three-phase current synchronous machines: the rotor follows a magnetic rotational field and the movement is synchronous to the AC voltage applied to the windings. This motor type is frequently referred to as "brushless direct current motor" because, in many applications, it replaces direct current motors with brushes (brushed DC or commutator motors).…
DF45S024050-A – Brushless DC flat motor
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
Rated Current 1.58 A
-
Line to Line Inductance 0.59 mH
-
Torque Constant 3.55 Ncm/A
-
Motor Connection PCB
-
Peak Torque 15 Ncm
-
Rated Power 30 W
-
Rated Speed 5000 rpm
-
Size 45 mm
-
Line to Line Resistance 1.42 Ohm
-
Rotor Inertia 99 gcm²
-
Weight 0.08 kg
-
Peak Current 4.8 A
-
Length "A" 18 mm
-
Rated Torque 5 Ncm
-
Rated Voltage 24 V
-
Encoder
Dimensions

Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Speed
|
Output power
|
Efficiency
|
Input Power
|
Power loss
|
Current consumption
|
Continuous Operation
|
Speed [rpm] at 2,890.00 Nm
|
|
---|---|---|---|---|---|---|---|---|
24V |
|
n/a | ||||||
|
Downloads
Accessories
ZK-JST-PHR-6-0.3M | Hall cable DF45 0.3m |
|
|
ZK-JST-VHR-5N-0.3M | Motor cable DF45 0.3m |
|