SC3518L1204-A – Stepper motor – NEMA 14
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
NEMA 14
-
Current per Winding 1.2 A
-
Rotor Inertia 43 gcm²
-
Inductance per Winding 5.2 mH
-
Resolution 1.8 °/step
-
Weight 0.3 kg
-
Size 35 mm
-
Holding Torque 32 Ncm
-
Resistance per Winding 3.8 Ohm
-
Number of Leads 4
-
Length "A" 56.5 mm
Dimensions
Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Torque
|
Output power
|
Torque [Nm] at 351.00 rpm
|
||
---|---|---|---|---|
1.2A 24V | 0.3 | |||
1.2A 48V | 0.318 | |||
|
Downloads
Accessories
ZD-D28 | Damper |
|
|
ZD-D40 | Damper |
|
|
ZK-JST-EHR-6-0.5M-S | Motor cable 0.5m |
|