Brushless direct current motors, abbreviated as BLDC motors, are – despite their name – three-phase current synchronous machines: the rotor follows a magnetic rotational field and the movement is synchronous to the AC voltage applied to the windings. This motor type is frequently referred to as "brushless direct current motor" because, in many applications, it replaces direct current motors with brushes (brushed DC or commutator motors).…
DB43C048030-A – Brushless DC motor
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
NEMA 17
-
Rated Power 138 W
-
Rated Torque 44 Ncm
-
Rated Current 3.66 A
-
Rated Speed 3000 rpm
-
Rotor Inertia 167 gcm²
-
Line to Line Inductance 1.25 mH
-
Weight 1 kg
-
Size 42 mm
-
Rated Voltage 48 V
-
Peak Torque 132 Ncm
-
Peak Current 11 A
-
Torque Constant 12 Ncm/A
-
Line to Line Resistance 1.5 Ohm
-
Length "A" 100.3 mm
Dimensions
Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Speed
|
Output power
|
Efficiency
|
Input Power
|
Power loss
|
Current consumption
|
Continuous Operation
|
Speed [rpm] at 1,581.00 Nm
|
|
---|---|---|---|---|---|---|---|---|
48V |
|
n/a | ||||||
|
Downloads
Accessories
MK-DH-6,35-8-GPLE40 | Spacer Sleeves |
|
|
ZD-D28 | Damper |
|
|
ZD-D40 | Damper |
|
|
ZD-DF40 | Damper |
|