ST2818S1006-A – Stepper motor – NEMA 11
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
NEMA 11
-
Current per Winding 0.95 A
-
Holding Torque Bipolar 8.6 oz-in
-
Resistance per Winding 2.8 Ohm
-
Resolution 1.8 °/step
-
Weight 0.24 lb
-
Size 1.1 in
-
Holding Torque Unipolar 6.1 oz-in
-
Rotor Inertia 9 gcm²
-
Inductance per Winding 1 mH
-
Length "A" 1.2 in
Dimensions
Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Torque
|
Output power
|
Torque [Nm] at 125.10 rpm
|
||
---|---|---|---|---|
0.68A 12V series | 0.0633 | |||
0.68A 24V series | 0.0611 | |||
0.68A 48V series | 0.0586 | |||
0.96A 12V one winding | 0.0432 | |||
0.96A 24V one winding | 0.0394 | |||
0.96A 48V one winding | 0.0317 | |||
|
Downloads
Accessories
ZD-D28 | Damper |
|
|
ZK-JST-VL-4 | Extension cable 2m |
|
|
ZK-JST-VL-6 | Extension cable 2m |
|