ST2818L1006-B – Stepper motor – NEMA 11
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
NEMA 11
-
Current per Winding 0.95 A
-
Holding Torque Bipolar 12.7 Ncm
-
Resistance per Winding 4.6 Ohm
-
Resolution 1.8 °/step
-
Weight 0.25 kg
-
Size 28 mm
-
Holding Torque Unipolar 9 Ncm
-
Rotor Inertia 18 gcm²
-
Inductance per Winding 1.8 mH
-
Length "A" 50.5 mm
Dimensions

Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Torque
|
Output power
|
Torque [Nm] at 60.10 rpm
|
||
---|---|---|---|---|
0.68A 12V series | 0.128 | |||
0.68A 24V series | 0.127 | |||
0.68A 48V series | 0.125 | |||
0.96A 12V one winding | 0.09 | |||
0.96A 24V one winding | 0.088 | |||
0.96A 48V one winding | 0.079 | |||
|
Downloads
Accessories
ZD-D28 | Damper |
|
|
ZK-JST-VL-4 | Extension cable 2m |
|
|
ZK-JST-VL-6 | Extension cable 2m |
|