ST2818L1404-B – Stepper motor – NEMA 11
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
NEMA 11
-
Current per Winding 1.4 A
-
Rotor Inertia 18 gcm²
-
Inductance per Winding 1.8 mH
-
Length "A" 50.5 mm
-
Size 28 mm
-
Holding Torque 11.7 Ncm
-
Resistance per Winding 2.3 Ohm
-
Resolution 1.8 °/step
-
Weight 0.25 kg
Dimensions
Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Torque
|
Output power
|
Torque [Nm] at 500.10 rpm
|
||
---|---|---|---|---|
1.4A 12V | 0.107 | |||
1.4A 24V | 0.122 | |||
1.4A 48V | 0.115 | |||
|
Downloads
Accessories
ZD-D28 | Damper |
|
|
ZK-JST-VL-4 | Extension cable 2m |
|
|
ZK-JST-VL-6 | Extension cable 2m |
|