Brushless DC flat motors – Products

DF45

DF45 – Brushless DC flat motor

Flat external rotor motor with 16 poles, a rated power of 30 – 65 W and a rated speed of up to 5,260 rpm. 24 V DC rated voltage. Diameter: 45 mm.
  • Size
  • Rated Power 30 W - 65 W
  • Rated Voltage 24 V
  • Rated Speed 4840 rpm - 5260 rpm
short outer rotor bldc motor

DFA68 – Brushless DC flat motor

Outrunner BLDC motor with a diameter of 68 mm and a rated power of 110 W. The DFA68 comes with a 24 V winding and is equipped with Hall sensors. The rotor housing is rated IP54.
  • Size
  • Rated Power 106 W - 110 W
  • Rated Voltage 24 V
  • Rated Speed 3500 rpm - 3700 rpm
flat outer rotor bldc motors dfa 90 mm

DFA90 – Brushless DC flat motor

Flat external rotor motor with 90 mm diameter and a rated power of 130 W (size S) and 170 W (size L). Equipped with Hall sensors and IP54 protection.
  • Size
  • Rated Power 130 W - 170 W
  • Rated Voltage 24 V - 48 V
  • Rated Speed 1670 rpm - 2720 rpm

Brushless DC flat motors – Filter

Please wait while productfinder is loading ...

{{ curve.panelTitle }}

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous duty region
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
{{ dataRow.max_power }}A {{ dataRow.voltage }}V {{ dataRow.wiring }}
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}

{{ curve.panelTitle }}

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous duty region
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
{{ dataRow.voltage }}V {{ dataRow.wiring }}
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}

{{ curve.panelTitle }}

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous duty region
Force [N] at {{ curve.comparePoint | number : 2 }} mm/s Speed [mm/s] at {{ curve.comparePoint | number : 2 }} N
{{ dataRow.max_power }}A {{ dataRow.voltage }}V {{ dataRow.wiring }}
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}
Instructions/Help Share results

{{ pfinder.totalResults }} Results

Show

Do you have any questions?

Our sales team is ready to answer them – get in touch!

Contact Sales