Brushless direct current motors, abbreviated as BLDC motors, are – despite their name – three-phase current synchronous machines: the rotor follows a magnetic rotational field and the movement is synchronous to the AC voltage applied to the windings. This motor type is frequently referred to as "brushless direct current motor" because, in many applications, it replaces direct current motors with brushes (brushed DC or commutator motors).…
DB80L048030-A – Brushless DC motor
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
NEMA -
-
Encoder
-
Rated Voltage 48 V
-
Peak Torque 650 Ncm
-
Rated Speed 3000 rpm
-
Rotor Inertia 1360 gcm²
-
Line to Line Inductance 0.4 mH
-
Weight 2.6 kg
-
Size 80 mm
-
Rated Power 706 W
-
Rated Torque 225 Ncm
-
Rated Current 18.75 A
-
Torque Constant 12 Ncm/A
-
Line to Line Resistance 0.085 Ohm
-
Length "A" 123 mm
-
Shaft Keyway
Dimensions

Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Speed
|
Output power
|
Efficiency
|
Input Power
|
Power loss
|
Current consumption
|
Continuous Operation
|
Speed [rpm] at 1,917.00 Nm
|
|
---|---|---|---|---|---|---|---|---|
48V |
|
n/a | ||||||
|