LA421L18-A-TJCA – Non-captive linear actuator – NEMA 17
Technical Data
-
Size 1.7 in
-
Shaft end single
-
Speed 50 mm/s
-
Thread Diameter 0.2362 in
-
Resolution 10 µm/step
-
Inductance per Winding 3.25 mH
-
Max. Axial Play ±0.06 mm
-
Weight 0.75 lb
-
NEMA 17
-
Peak Force 369 N
-
Current per Winding 1.8 A
-
Thread Lead 0.07872 in
-
Resistance per Winding 1.75 Ohm
-
Socket Length "L" 0.59 in
-
Length "A" 1.9 in
Dimensions
Force-Velocity Curve
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Force
|
Output power
|
Recommended load limit
|
Force [N] at 5.15 mm/s
|
||
---|---|---|---|---|---|
1.8A 24V |
|
347.94 | |||
|
|||||
|
Downloads
Accessories
ZK-JST-EHR-6-0.5M-S | Motor cable 0.5m |
|
|
NANOLUBE-50G | Bearing grease |
|
|
SCREW-ABA-TJCA-200 | Lead screw with trapezoidal thread |
|
|
SCREW-ABA-TJCA-300 | Lead screw with trapezoidal thread |
|
|
SCREW-AAA-TJCA-1000 | Lead screw with trapezoidal thread |
|