GPLE40-1S-5-OFR – Precision planetary gearboxes
Technical Data
-
Reduction Ratio 5
-
Max. Output Torque 22 Nm
-
Max. Backlash 15 ´(arc minutes)
-
Flange Length L1 0.43 in
-
IP-Protection Gearbox IP54
-
For Motor Size 45 mm (BLDC)
-
Moment of Inertia 1.9 kg mm²
-
Admissible Axial Shaft Load 160 N
-
Rated Output Torque 14 Nm
-
Efficiency 98 %
-
Length "L" 1.5 in
-
Weight 0.77 lb
-
Service Life 30000 h
-
Operating Temperature -25 to +90 °C
-
Max. Input Speed 18000 rpm
-
Admissible Radial Shaft Load 160 N