NTO3-05-K13-HC (8 mm) – Optical 3-channel encoder
Technical Data
-
Index
-
Encoder Signal Type incremental
-
Shaft Diameter 8 mm
-
Output Signals phase A, A\, B, B\, I, I\
-
Limit Frequency 720 kHz
-
Signal Level low: ≤0.4 V, high: ≥2.4 V
-
Operating Temperature -25 °C - 100 °C
-
Output Fall Time 15 ns
-
ESD, IEC61000-4-2 ±4 kV
-
Line Driver
-
Encoder Resolution 4000 CPR
-
Operating Voltage (Encoder) 5 V
-
Current Consumption 73, max. 88 mA
-
Limit Speed 10800 RPM
-
Max. Output Current per Channel 8 mA
-
Output Rise Time 15 ns
-
Vibration (5 Hz-2 kHz) 20 G
Dimensions
Downloads
Accessories
ZK-TM4-10-500-S-JXH | Encoder cable NTO3 0.5m |
|
|
ZK-TM4-10-500-S-JGH | Encoder cable NTO3 0.5m |
|
|
ZK-NTO3-10-1000-PADP | Encoder cable NTO3 1m |
|
|
ZK-NTO3-10-1000-S | Encoder cable NTO3 1m |
|
|
ZK-NTO3-10-500-PADP | Encoder cable NTO3 0.5m |
|
|
ZK-NTO3-10-500-S | Encoder cable NTO3 0.5m |
|