SC2818M0604-B – Stepper motor – NEMA 11
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
NEMA 11
-
Current per Winding 0.6 A
-
Rotor Inertia 12 gcm²
-
Inductance per Winding 6.52 mH
-
Resolution 1.8 °/step
-
Weight 0.14 kg
-
Size 28 mm
-
Holding Torque 13.5 Ncm
-
Resistance per Winding 7.3 Ohm
-
Number of Leads 4
-
Length "A" 41 mm
Dimensions

Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Torque
|
Output power
|
Torque [Nm] at 351.00 rpm
|
||
---|---|---|---|---|
0.66A 12V | 0.0876 | |||
0.66A 24V | 0.128 | |||
0.66A 48V | 0.126 | |||
|
Downloads
Accessories
ZD-D28 | Damper |
|