SC2818S1504-B – Stepper motor – NEMA 11
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
NEMA 11
-
Current per Winding 1.5 A
-
Rotor Inertia 9 gcm²
-
Inductance per Winding 1 mH
-
Resolution 1.8 °/step
-
Weight 0.11 kg
-
Size 28 mm
-
Holding Torque 9 Ncm
-
Resistance per Winding 1.3 Ohm
-
Number of Leads 4
-
Length "A" 33 mm
Dimensions
Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Torque
|
Output power
|
Torque [Nm] at 201.00 rpm
|
||
---|---|---|---|---|
1.5A 12V | 0.0977 | |||
1.5A 24V | 0.0969 | |||
1.5A 48V | 0.0871 | |||
|
Downloads
Accessories
ZD-D28 | Damper |
|