EB-CAN-ADAPTER –  Additional board

Single Price

Volume Discount

1 - {{ pna.data.discounts[0].amount - 1 }}
{{ discount.amount }} - 24
For quantities greater than 24, please contact us for volume pricing.
Please contact-form for volume pricing.

Availability

  • More stock available soon.

Additional board for simplified cabling of the CANopen interface.

Technical Data

  • Max. Operating Voltage 24 V
  • Dimensions 40 x 68 mm 
  • Type Add-on Board for CANopen 

Dimensions

EB-CAN-Adapter
Creation in progress ...

Downloads

Accessories

ZCPHOFK-MC0,5-5 Connector for X1