LSNUT-AAAA-UGFC – Threaded nut
Technical Data
-
Thread Code UGFC
-
Thread Diameter 4.76 mm
-
Number of Threads 4
-
Bolt Circle 12.7 mm
-
Thread Type ACME
-
Thread Lead 5.08 mm
-
Corresponding Motors LSA…-UGFC
-
Mounting Hole Diameter 3.2 mm