LSNUT-AEAE-UKGI – Axial anti-backlash threaded nut with helical spring
Technical Data
-
Thread Code UKGI
-
Thread Diameter 0.2499 in
-
Number of Threads 4
-
Bolt Circle 0.75 in
-
Thread Type ACME
-
Thread Lead 0.24994 in
-
Corresponding Motors LSA…-UKGI
-
Mounting Hole Diameter 0.14 in