SCREW-ABA-UKAS-300 – Lead screw with ACME thread
Technical Data
-
Thread Diameter 6.35 mm
-
Corresponding Motors LA...-UKAS
-
Core Diameter 5 mm
-
Max. Axial Play ±0.07 mm
-
Screw Straightness 0.2 mm
-
Screw Material stainless (not resistant to acid and salt water)
-
Screw Length 300 mm
-
Thread Lead 0.79 mm
-
with End Machining
-
Standard Axial Play 0.04 mm
-
Material Number SUS303Cu (≙1.4570)
-
Thread Lead Delay ± 0.1/300 mm travel
-
Tensile Strength 760 N/mm2