LSNUT-AAAE-UIAP – Threaded nut
Technical Data
-
Thread Code UIAP
-
Thread Diameter 5.56 mm
-
Number of Threads 1
-
Bolt Circle 19.1 mm
-
Thread Type ACME
-
Thread Lead 0.61 mm
-
Corresponding Motors LSA...-UIAP
-
Mounting Hole Diameter 3.6 mm