LSNUT-AEAE-UKBN –  Axial anti-backlash threaded nut with helical spring

Availability

Technical Data

  • Thread Code UKBN 
  • Thread Diameter 6.35 mm
  • Number of Threads
  • Bolt Circle 19.1 mm
  • Thread Type ACME 
  • Thread Lead 1.59 mm
  • Corresponding Motors LSA...-UKBN 
  • Mounting Hole Diameter 3.6 mm

Dimensions