LSNUT-AEAE-UIAP – Axial anti-backlash threaded nut with helical spring
Technical Data
-
Thread Code UIAP
-
Thread Diameter 0.2188 in
-
Number of Threads 1
-
Bolt Circle 0.75 in
-
Thread Type ACME
-
Thread Lead 0.02401 in
-
Corresponding Motors LSA...-UIAP
-
Mounting Hole Diameter 0.14 in