LGA281S10-B-UGAQ-019 – Captive linear actuator – NEMA 11
Availability
The motor cable is included in the scope of delivery.
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
Size 1.1 in
-
Shaft end double
-
Speed 19 mm/s
-
Thread Diameter 0.1874 in
-
Resolution 3.2 µm/step
-
Inductance per Winding 2.5 mH
-
Screw Length "L"
-
Weight 0.31 lb
-
NEMA 11
-
Peak Force 210 N
-
Current per Winding 1 A
-
Thread Lead 0.02519 in
-
Resistance per Winding 2.7 Ohm
-
Max. Axial Play ±0.06 mm
-
Length "A" 1.3 in
-
Screw Coating
Dimensions
Force-Velocity Curve
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Force
|
Output power
|
Recommended load limit
|
Force [N] at 1.95 mm/s
|
||
---|---|---|---|---|---|
1A 24V |
|
210 | |||
|
|||||
|
Downloads
Datasheets
Conformity
Accessories
NANOLUBE-50G | Bearing grease |
|