LSA421S14-B-TJCA-152 – External linear actuator – NEMA 17
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
Size 42 mm
-
Shaft end double
-
Speed 55 mm/s
-
Thread Diameter 6 mm
-
Resolution 10 µm/step
-
Inductance per Winding 2.8 mH
-
Screw Length "L" 152.4 mm
-
Weight 0.26 kg
-
NEMA 17
-
Peak Force 258.3 N
-
Current per Winding 1.4 A
-
Thread Lead 2 mm
-
Resistance per Winding 2 Ohm
-
Max. Axial Play ±0.06 mm
-
Length "A" 33.4 mm
-
Screw Coating
Dimensions
Force-Velocity Curve
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Force
|
Output power
|
Recommended load limit
|
Force [N] at 5.40 mm/s
|
||
---|---|---|---|---|---|
1.4A 24V |
|
254.25 | |||
|
|||||
|
Downloads
Datasheets
Conformity
Accessories
ZK-JST-EHR-6-0.5M-S | Motor cable 0.5m |
|
|
NANOLUBE-50G | Bearing grease |
|
|
LSNUT-AGAE-TJCA | Anti-backlash threaded nut with torsion spring |
|
|
LSNUT-AFAE-TJCA | Radial anti-backlash threaded nut with helical spring |
|
|
LSNUT-AAAE-TJCA | Threaded nut |
|
|
LSNUT-AEAE-TJCA | Axial anti-backlash threaded nut with helical spring |
|