SCA5618X2804-B – Stepper motor – NEMA 23
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
NEMA 23
-
Current per Winding 2.8 A
-
Rotor Inertia 120 gcm²
-
Inductance per Winding 1.8 mH
-
Length "A" 40.5 mm
-
Shaft end double
-
Size 56 mm
-
Holding Torque 60 Ncm
-
Resistance per Winding 0.78 Ohm
-
Resolution 1.8 °/step
-
Weight 0.45 kg
-
Shaft Diameter 8 mm
Dimensions
Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Torque
|
Output power
|
Torque [Nm] at 354.60 rpm
|
||
---|---|---|---|---|
2.8A 12V | 0.398 | |||
2.8A 24V | 0.646 | |||
2.8A 48V | 0.753 | |||
|
Downloads
Accessories
ZD-D56 | Damper |
|
|
ZD-DF56 | Damper |
|
|
ZK-VHR-6-300-4 | Motor cable SCA56, SCB56, SCB60, LA56, LSA56, 0.3m |
|