SCA5618L2804-A – Stepper motor – NEMA 23
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
NEMA 23
-
Current per Winding 2.8 A
-
Rotor Inertia 480 gcm²
-
Inductance per Winding 5.3 mH
-
Length "A" 76.5 mm
-
Shaft end single
-
Size 56 mm
-
Holding Torque 230 Ncm
-
Resistance per Winding 1.3 Ohm
-
Resolution 1.8 °/step
-
Weight 1.1 kg
-
Shaft Diameter 8 mm
Dimensions
Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Torque
|
Output power
|
Torque [Nm] at 100.10 rpm
|
||
---|---|---|---|---|
2.8A 12V | 0.797 | |||
2.8A 24V | 1.84 | |||
2.8A 48V | 2.06 | |||
|
Downloads
Accessories
ZD-D56 | Damper |
|
|
ZD-DF56 | Damper |
|
|
ZK-VHR-6-300-4 | Motor cable SCA56, SCB56, SCB60, LA56, LSA56, 0.3m |
|