SCREW-AAA-UIEV-1000 – Lead screw with ACME thread
Technical Data
-
Thread Diameter 0.2188 in
-
Corresponding Motors LA…-UIEV
-
Core Diameter 0.15 in
-
Max. Axial Play ±0.09 mm
-
Screw Straightness 0.026 in
-
Screw Material stainless (not resistant to acid and salt water)
-
Screw Length 39.4 in
-
Thread Lead 0.19208 in
-
with End Machining
-
Standard Axial Play 0.05 mm
-
Material Number SUS303Cu (≙1.4570)
-
Thread Lead Delay ± 0.1/300 mm travel
-
Tensile Strength 760 N/mm2