LSNUT-AAAE-UIEV – Threaded nut
Technical Data
-
Thread Code UIEV
-
Thread Diameter 0.2188 in
-
Number of Threads 4
-
Bolt Circle 0.75 in
-
Thread Type ACME
-
Thread Lead 0.19208 in
-
Corresponding Motors LSA...-UIEV
-
Mounting Hole Diameter 0.14 in