LSNUT-AEAE-UIEV –  Axial anti-backlash threaded nut with helical spring

Availability

Technical Data

  • Thread Code UIEV 
  • Thread Diameter 5.56 mm
  • Number of Threads
  • Bolt Circle 19.1 mm
  • Thread Type ACME 
  • Thread Lead 4.88 mm
  • Corresponding Motors LSA...-UIEV 
  • Mounting Hole Diameter 3.6 mm

Dimensions