LGA201S06-B-UECB-019 – Captive linear actuator – NEMA 8
Availability
The motor cable is included in the scope of delivery.
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
Size 20 mm
-
Shaft end double
-
Speed 60 mm/s
-
Thread Type ACME
-
Thread Lead 2 mm
-
Resistance per Winding 6.4 Ohm
-
Max. Axial Play 0.07 mm
-
Length "B" 29.1 mm
-
Weight 0.073 kg
-
NEMA 8
-
Peak Force 33.7 N
-
Current per Winding 0.6 A
-
Thread Diameter 3.5 mm
-
Resolution 10 µm/step
-
Inductance per Winding 2.6 mH
-
Stroke Length "X" 19.1 mm
-
Length "A" 33 mm
Dimensions
Force-Velocity Curve
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Force
|
Output power
|
Recommended load limit
|
Force [N] at 6.10 mm/s
|
||
---|---|---|---|---|---|
0.6A 24V |
|
32.75 | |||
|
|||||
|
Downloads
Datasheets
Conformity
Accessories
NANOLUBE-50G | Bearing grease |
|